Download document () of 20

20NHG000B-400

Fuse-link, LV, 20 A, AC 400 V, NH000, gL/gG, IEC, dual indicator, live gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
20NHG000B-400
EAN
5027590468053
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
131.3333333 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
20 A
Voltage rating
400 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH000
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866