Download document () of 20

303700

+IZM-SH631-1. Shutter, for withdrawable unit IZM63, 3 pole

General specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
303700
EAN
9010238192355
Product Length/Depth
525 mm
Product Height
50 mm
Product Width
860 mm
Product Weight
4.75 kg
Compliances
RoHS conform
CE Marked

Product specifications

Used with
IZM63…W
IN63…W
Accessory/spare part type
Withdrawable units

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.