Download document () of 20

35NHG000B-690

Eaton Bussmann series low voltage NH Fuse, Live gripping lug, 690V, 35A, 120 kAIC, Combination fuse status indicator, fuse, Blade end connection, Class C gL/gG, Square-body with knife blade contact, Ceramic body

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
35NHG000B-690
UPC
051712193061
EAN
5027590477833
Product Length/Depth
79 mm
Product Height
51 mm
Product Width
21 mm
Product Weight
151.3333333 g
Compliances
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
35 A
Voltage rating
690 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL
Frequency rating - min
45 Hz
Frequency rating - max
62 Hz

Product specification

Fuse size
NH000
Insulated metal gripping lugs (IMGL)
No

Accessories

Suitable for
Microswitch 170H0236
EBF Vertical fuse rail
EBV Vertical fuse switch-disconnectors
EBH Size 000 Horizontal fuse switch-disconnectors

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866