Download document () of 20

35NHG02BI

Fuse-link, LV, 35 A, AC 500 V, NH02, gL/gG, IEC, dual indicator, insulated gripping lugs

General specifications

Product Name
Eaton Bussmann series low voltage NH Fuse
Catalog Number
35NHG02BI
EAN
5027590477970
Product Length/Depth
150 mm
Product Height
63 mm
Product Width
39 mm
Product Weight
432.3333333 g
Compliances
CE
RoHS Compliant
CE Marked
Certifications
IEC 60269-1
IEC 60269-2
DIN 43620

Electrical data

Amperage Rating
35 A
Voltage rating
500 V
Voltage type
AC
Breaking capacity
120 kA
Class
Class gG/gL

Product specification

Fuse size
NH01
Insulated metal gripping lugs (IMGL)
Yes

Accessories

Suitable for
Microswitch 170H0235

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866