Download document () of 20

36TXQEJ63

Eaton Bussmann series medium voltage DIN fuse, 63 A, AC 36 kV, 3.5", 88 x 537 mm, backup, DIN, with striker

General specifications

Product Name
Eaton Bussmann series medium voltage DIN fuse
Catalog Number
36TXQEJ63
UPC
051712186483
EAN
5027590250849
Product Length/Depth
537 mm
Product Height
88 mm
Product Width
88 mm
Product Weight
6500 g
Compliances
DIN 43625
VDE 0670-4
IEC 60282-1
Certifications
UL
VDE

Product specifications

Amperage Rating
63 A
Fuse indicator
With Striker
Fuse size
88 x 537 mm
Breaking capacity
20 kA
Installation technique
Air
Performance Cat According To IEC 60282-1
Back-up
Product application
Primary side transformer protection
Rated frequency - max
50 Hz
Rated frequency - min
50 Hz
Release characteristic
Other
Standard
DIN
Utilization category
Other
Voltage type
AC
With striker
Yes
Class
Class back-up
Barrels
1
Construction type
Bolt-on
Pre arc (I2T)
1.1 x 10000
Resistance
35 Ohms
Watt losses
271 W
Fuse diameter
88 mm
Color
Brown
Interrupt rating
20 kAIC
Construction size
88 x 537 mm
Packaging type
Standard
Quantity
1
Voltage rating
36 kV
Type
Fuse
Special features
Back-up, Transformer protection, Indoor or outdoor use
Application
  • transformer protection
  • indoor or outdoor use
Fuse type
TXQEJ

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.