Eaton Bussmann series low voltage D0 fuse, 400V, 50A, Non Indicating, fuse, Class C gL/gG, Holder, White, Ceramic body
| Product Name |
Eaton Bussmann series low voltage D0 fuse
|
| Catalog Number |
50NZ02
|
| UPC |
051712835725
|
| EAN |
5027590483520
|
| Product Length/Depth |
36 mm
|
| Product Height |
15 mm
|
| Product Width |
15 mm
|
| Product Weight |
14 g
|
| Compliances |
CE Marked
GoST-R RoHS Compliant |
| Certifications |
IEC 60269
VDE DIN EN 60269-3 (VDE 0636 Part 30) DIN EN 60269-1 (VDE 0636 Part 10) DIN VDE 0636-301 |
| Amperage Rating |
50 A
|
| Voltage rating |
400 V
|
| Breaking capacity |
50 kA
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|
| Fuse size |
D02
|
| Fuse type |
NZ02 - Time delay
|
| Fuse indicator |
Non-indicating
|
| Application |
For domestic and general industrial applications
|
| Suitable for |
E18 (D02) Fuse base
FRN02C Single-pole fuse base FN02C Single-pole fuse base FRN02-D Single-pole fuse base FRN02-SD Single-pole fuse base TFRN02C Three-pole fuse base TFN02C Three-pole fuse base TFRN02-D Three-pole fuse base TFRN02-SD Three-pole fuse base |
| Accessory/spare part type |
50GN02 White screw cap gauge piece
|
Support from Eaton
Commercial support
Phone: 0800-00-32866