Download document () of 20

630CFMM

Fuse-link, High Speed, 630 A, AC 690 V, DC 450 V, BS88, 38 x 136 mm, aR, BS

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
630CFMM
EAN
5027590084963
Product Length/Depth
136 mm
Product Height
38 mm
Product Width
83 mm
Product Weight
329 g
Compliances
CE
RoHS Compliant
Certifications
BS88
IEC 60269
UL Recognized

Electrical data

Amperage Rating
630 A
Voltage rating
690 V AC
Rated voltage AC
690 V
Rated voltage DC
450 V
Class
Class aR
Pre arc (I2T)
45000
Clearing (I2T)
180000
Watt losses
100 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866