Download document () of 20

80AFE

Eaton Bussmann series high speed British standard fuse, 150 Vac/dc, 80A, None, Fuse

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
80AFE
UPC
051712675611
EAN
5027590490405
Product Length/Depth
100 mm
Product Height
22 mm
Product Width
187 mm
Product Weight
53.1 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
80 A
Voltage rating
690 V
Rated voltage AC
690 V
Rated voltage DC
500 V
Class
Class aR
Watt losses
20 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866