Download document () of 20
We make what matters work*

B232SS4

Eaton B-Line series corner angle, 3.93" H x 1.87" L x 1.62" W, Steel, Stainless steel type 304

General specifications

Product Name
Eaton B-Line series corner angle
Catalog Number
B232SS4
UPC
781011523152
Product Length/Depth
1.87 in
Product Height
3.93 in
Product Width
1.62 in
Product Weight
0.56 lb
Certifications
Not Applicable

Product specifications

Type
Three hole corner angle, 90 deg,Pre assembled
Finish
Stainless steel type 304
Material
Steel

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.