Eaton Bussmann series low voltage british standard fuse, 63 A, 500 Vac, 21 x 114 mm, gM, 63M80
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
BC63M80
|
| UPC |
051712578486
|
| EAN |
5027590492157
|
| Product Length/Depth |
114 mm
|
| Product Height |
21 mm
|
| Product Width |
21 mm
|
| Product Weight |
58.5 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |
| Amperage Rating |
80 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
AC/DC |
| Breaking capacity |
80 kA
|
| Class |
Class gM
|
| Application |
general industrial applications
|
| Fuse type |
BC
|
| Fitted with: |
Centre bolted tags
|
| Connection |
97 mm fixing centre
|
Support from Eaton
Commercial support
Phone: 0800-00-32866