Knowledge Search
Download document () of 20

CCP2-AUX

Eaton Bussmann series CCP/CCD aux contact, Accessory, 60 Hz, 10 - CCP2-AUX

General specifications

Product Name
Eaton Bussmann series CCP/CCD aux contact
Catalog Number
CCP2-AUX
UPC
051712709668
Product Length/Depth
3.7 in
Product Height
2.6 in
Product Width
0.3 in
Product Weight
0.11 lb
Compliances
RoHS Compliant
Certifications
UL Recognized

Electrical rating

Amperage Rating
60A
Frequency rating
50/60 Hz
Short-circuit rating
10 kAIC

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866