Photo is representative
Download
Eaton NexiTech LED CGLine 90° BRACKET FOR EMERGENCY LUMINAIRE
| Product Name |
Eaton emergency lighting wall bracket
|
| Catalog Number |
EL-BR1
|
| EAN |
3660191806248
|
| Product Length/Depth |
268 mm
|
| Product Height |
70 mm
|
| Product Width |
82 mm
|
| Product Weight |
0.236 kg
|
| Certifications |
ENEC certified
|
| Color |
White
|
| Type Of Accessory |
Mounting kit
|
| Material |
Steel
|
| Product branding |
Eaton
|
| Compatibility |
NexiLite
NexiTech SafeLite |