Download document () of 20

FIG 991 3/16 CB 3/4-7/8 PGL

Eaton B-Line series TOLCO cable bracing system attachments, 3/16" cable diameter, Pre-galvanized finish, 2050 lbs load capacity, Steel

General specifications

Product Name
Eaton B-Line series TOLCO cable bracing system attachments
Catalog Number
FIG 991 3/16 CB 3/4-7/8 PGL
UPC
782051719123
Product Length/Depth
5 in
Product Height
5 in
Product Width
2.25 in
Product Weight
1.82 lb
Certifications
OSHPD Certified

Product specifications

Load capacity
2050 lbs
Finish
Pre-galvanized
Material
Steel
Cable diameter - max
0.18 in

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.