Download document () of 20

FWP-5AS14FI

Fuse-link, high speed, 5 A, AC 700 V, 14 x 51 mm, aR, UL, with striker

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-5AS14FI
EAN
5027590500975
Product Length/Depth
52 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
21.2 g
Compliances
CE
RoHS Compliant
EAC
Certifications
UL 248-13

Product specifications

Amperage Rating
5 A
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Top fuse status indicator
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
22 x 58 mm
Rated voltage AC
690 V
Rated voltage DC
600 V
Clearing (I2T)
11
Watt losses
1.5 W
Fuse shape
Cylindrical
Pre arc (I2T)
2
Interrupt rating
200 kAIC
Fitted with:
Striker
Construction size
14 mm x 51 mm
Material
Ceramic
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Breaking capacity at nominal voltage, AC
200 kA
Breaking capacity at nominal voltage, DC
50 kA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.