Download document () of 20
We make what matters work*

GLL 12

Eaton Crouse-Hinds series GLL grounding bushing, Rigid/IMC, Aluminum lug, #3/0-6 AWG, Malleable iron, 105°C temperature rating, Threaded, 6"

General specifications

Product Name
Eaton Crouse-Hinds series GLL grounding bushing
Catalog Number
GLL 12
UPC
784564123121
Product Length/Depth
8.9 in
Product Height
8.8 in
Product Width
1.3 in
Product Weight
1.6 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Malleable iron
Conduit type
Rigid/IMC
Lug material
Aluminum
Lug size
#3/0-6 AWG
Temperature rating
105°C
Thread
Threaded
Trade size
6"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.