Knowledge Search
Download document () of 20

LPJ-110SPI

Eaton Bussmann Series Class J fuse, LPJ, time-delay, dual-element current limiting fuse, 110 A, indicating fuse, interrupting rating of 300 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series LPJ fuse
Catalog Number
LPJ-110SPI
UPC
051712627696
Product Length/Depth
5.75 in
Product Height
1.5 in
Product Width
1.5 in
Product Weight
0.8 lb
Compliances
RoHS Compliant
CE Marked

Electrical rating

Amperage Rating
110 A
Interrupt rating
100 kAIC Vdc
300 kAIC at 600 Vac
Response time
10 sec at 500%
Voltage rating
600 Vac, 300 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class J
Connection
Bolted blade end x bolted blade end
Fuse indicator
Non-indicating
With Indicator
Special features
Indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.