Download document () of 20

N206-KJ01-IND

Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial - 110 Punch Down, IP68, TAA

General specifications

Product Name
Eaton Tripp Lite series keystone jack
Catalog Number
N206-KJ01-IND
UPC
037332206190
Product Length/Depth
6 in
Product Height
0.5 in
Product Width
4.5 in
Product Weight
0.2 lb
Compliances
RoHS
REACH

Product specifications

Type
Accessory
Color
Black
Package Contents
N206-KJ01-IND Keystone Jack Cat6/Cat5e, RJ45, Shielded, Dust Cap, Industrial
System Requirements
Cat5/5e
Cat6
Product Features
TAA Compliant
IP68 Rated
Industrial Grade
Product Highlights
Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
Shielded to protect against EMI/RFI line noise that can destroy data or affect equipment
Built to protect Gigabit Ethernet and digital signage connections in harsh environments
IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min*
Requires 110 punch-down termination to minimize insertion loss for top performance
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
TAA Compliance
Yes
Cable Sheath Material
STP
POE Type

Type 4 High-Power (100W, IEEE 802.3bt)
Ingress Protection (Ip) Ratings
IP68

Export product specification