Eaton Bussmann series low voltage british standard fuse, 6A, AC 550 V, V88/A1, 14 x 55 mm, gL/gG
| Product Name |
Eaton Bussmann series low voltage british standard fuse
|
| Catalog Number |
NITD6
|
| UPC |
051712840088
|
| EAN |
5027590504188
|
| Product Length/Depth |
55 mm
|
| Product Height |
14 mm
|
| Product Width |
14 mm
|
| Product Weight |
15.65 g
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-2
BS88 |
| Amperage Rating |
6 A
|
| Breaking capacity |
80 kA
|
| Interrupt rating |
80 kAIC
|
| Rated switching capacity |
80 kA
|
| Voltage rating |
550 V
|
| Voltage type |
AC
|
| Color |
None
|
| Fuse type |
NITD
|
| Class |
Class gG/gL
|
| Connection |
Bolt-on
|
| Construction size |
A1
|
| Fitted with: |
Offset bolted tags
|
| Fuse indicator |
None
|
| Fuse shape |
Offset slotted bolted tags
|
| Fuse size |
BS88/A1
|
| Insulated metal gripping lugs (IMGL) |
No
|
| Quantity |
20
|
| Utilization category |
gL/gG (cable protection/equipment protection)
|