Knowledge Search
Download document () of 20

PV-2-5A10F85L

Eaton Bussmann series Fuse-link, high speed, 2.5 A, DC 1500 V, IEC 60269-6 type A, 10 x 85 mm, gPV, UL PV, UL, IEC

General specifications

Product Name
Eaton Bussmann series photovoltaic fuses
Catalog Number
PV-2-5A10F85L
UPC
051712698351
EAN
5027590414845
Product Length/Depth
85 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
18.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269
UL Listed
CSA Certified

Electrical rating

Amperage Rating
2.5 A
Voltage rating
1500 Vdc
Interrupt rating
30 kAIC
Class
Class gPV
Pre arc (I2T)
4
Watt losses
2.1 W

Product specifications

Application
Photovoltaic systems, inverters ,Photovoltaic strings
Fuse type
PV-A10F85L
Fuse indicator
Non Indicating
Fuse size
10 x 85 mm

Compatible fuse holder

Suitable for
CHPV15L85 Fuse holder

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866