Photo is representative
Download
Power Xpert Branch Circuit Monitor Meter Base Energy Code Series, External power source, 100-277 VAC, Single-phase, used with PXMBCM MMS or MME
Product Name |
Eaton Power Xpert branch circuit monitor meter base
|
Catalog Number |
PXBCM-MB-ENERGY
|
UPC |
786687035831
|
Product Length/Depth |
6 in
|
Product Height |
2.5 in
|
Product Width |
6.8 in
|
Product Weight |
1 lb
|
Compliances |
CE Marked
|
Certifications |
ANSI/IEEE Std C12.20 (0.5% accuracy)
EN 61000-4-4 Electrical fast transient UL Listed 61010-1 File E185559 EN 61000-4-5 Surge CSA Std. C22.2 No. 1010.1.92 |
Used with |
PXBCM MMS or MME
|
Voltage rating |
100-277 V
|
Number of CT inputs |
Single-phase
|
ANSI % revenue accuracy |
C12.20 (0.5)
|
Current sensor input |
333 mV
|
Instrumentation |
Vah
Watts Va Va demand Wh --Positive & Negative Current Demand Wh --Net Current & Voltage - Per Phase Current & Voltage - 3 Phase Average Current & Voltage - 3 Phase Max Watt Demand |
Communications |
BACnet/IP
Modbus RTU (RS - 485) Graphic Display (Local - Remote) Modbus TCP |
Model |
External power source
|