Download document () of 20

S324

Eaton Crouse-Hinds series S Series snap switch cover, Sheet steel, Surface mount, Four-gang, For flush general use snap switches with square handles

General specifications

Product Name
Eaton Crouse-Hinds series S Series snap switch cover
Catalog Number
S324
UPC
782274609805
Product Length/Depth
8.5 in
Product Height
4.29 in
Product Width
0.2 in
Product Weight
0.43 lb

Product specifications

Used with
For flush general use snap switches with square handles
Area classification
Ordinary/Non-Hazardous Locations
Material
Sheet steel
Mounting method
Surface
Number of gangs
4

Export product specification