Photo is representative
Download
Neutral link, low voltage, 125 A, AC 550 V, BS88/F3, BS
| Product Name |
Eaton Bussmann series low voltage british standard fuse holder
|
| Catalog Number |
XSC-LINK
|
| UPC |
051712485012
|
| EAN |
5027590515450
|
| Product Length/Depth |
80 mm
|
| Product Height |
1.6 mm
|
| Product Width |
23.1 mm
|
| Product Weight |
5.2 g
|
| Compliances |
CE
RoHS Compliant |
| Certifications |
BS88-2
|
Support from Eaton
Commercial support
Phone: 0800-00-32866