Baixar documento () de 20
Válvulas aeroespaciais

Hypersonic reaction control regulator

Eaton’s hypersonic reaction control regulator is a direct acting, single-stage unit designed to flow nitrogen gas as an integral part of a cold gas system. Our design provides accurate pressure regulation with a high tolerance to random vibration and shock. This high-performance regulator achieves a tight outlet pressure tolerance through the use of a lightweight composite helical/Belleville spring system.

With a metal-to-Vespel® seat, this regulator contains a 3/8" inlet and outlet tube, both with integral filtration. This lightweight regulator is able to provide excellent internal leakage performance, repeatable seating performance and high flow capacity.

Especificações

Specifications

Item Imperial          Metric
Medium Nitrogen  
Inlet Pressure 600 to 4,800 psig (41 to 331 barg)
Outlet Pressure 285 to 315 psig  (20 to 22 barg)
Lockup Pressure 325 psig (22 barg)
Inlet Proof Pressure 6,750 psig (465 barg)
Outlet Proof Pressure 600psig (41barg)
Inlet Burst Pressure  11,250 psig  (776 barg)
Outlet Burst Pressure 1,000 psig (69 barg)
Flow 0.150 lbm/s  
Internal Leakage < 2.8 x 10-2 sccs  
External Leakage < 1.0 x 10-3 sccs  
Weight  1.0 lb max  (0.45 kg)