Baixar documento () de 20

15TBR12

Expulsion fuse-link, medium voltage, 12 A, AC 15 kV, 533 mm, ANSI, T slow, style BR termination

General specifications

Product Name
Eaton Bussmann series medium voltage expulsion fuse
Catalog Number
15TBR12
EAN
5027590436083
Product Length/Depth
225 mm
Product Height
76 mm
Product Width
106 mm
Product Weight
23.4 g
Certifications
ANSI

Especificações do produto

Amperage Rating
12 A
Current characteristic type
Type T - Complies with ANSI C 37-42 requirements for slow acting T characteristics
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Release characteristic
T
Standard
ANSI
Type of termination
Removable buttonhead
Voltage type
AC
Color
Green
Interrupt rating
8 kAIC
Construction size
533 mm
Voltage rating
15 kV
Type
Medium Voltage Expulsion Fuse Link
Application
Primary side transformer protection, feeder protection, capacitor bank protection

Exportar especificação do produto para

Precisa de suporte do produto?

Suporte da Eaton

Suporte comercial

Fone: 0800-00-32866