Eaton Crouse-Hinds series UBM conduit U-bolt, Rigid/IMC, Iron, Electrogalvanized finish, 5/16"-18 thread size, 3/4" trade size
| Product Name |
Eaton Crouse-Hinds series UBM conduit U-bolt
|
| Catalog Number |
UBM75HD
|
| UPC |
784564254016
|
| Product Length/Depth |
2.81 in
|
| Product Height |
0.75 in
|
| Product Width |
1.38 in
|
| Product Weight |
0.14 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Material |
Iron
|
| Conduit type |
Rigid/IMC
|
| Thread Size |
5/16"-18
|
| Trade size |
3/4"
|
| Finish |
Electrogalvanized
|