MyEatonFAQs
With over 150 possible configurations, the PDI PowerPak remote power panel is one of the most versatile RPP on the market today. Its 24” x 24” or 24” x 38” footprint allows in-tile or on-tile installations. When combined with BCMS monitoring, trapped key interlocking and multiple panelboard configurations, the PDI PowerPak RPP can be adapted to the most demanding mission-critical facilities.
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.