Download document () of 20
We make what matters work
EV charging products

ChargePoint® Home Flex charger designed for every EV

Fast and reliable residential AC charging for any EV on the road, including Tesla. With adjustable amperage up to 50 amps, Wi-Fi connectivity and smart charging features through the ChargePoint app, it’s easy to install indoors or outdoors and fits seamlessly into any home set-up.

Fast, flexible, NACS-compatible residential EV charger

Discover the award-winning Home Flex

  • Fast. Up to nine times faster than a wall socket
  • Flexible. Multiple product configurations
  • Smart. Powered by the ChargePoint driver app
  • Universal. Works with all EVs, including Tesla

 

An industry-first EV charging partnership

Eaton and ChargePoint will integrate EV charging and infrastructure solutions, co-developing new technologies to advance bidirectional power flow and vehicle-to-everything (V2X) capabilities – enabling EVs to act as a power source for homes, buildings and more.

Core features

  • Hardwired NEMA 14-50 and NEMA 6-50 options available
  • Easily adjust power output to match a home’s capacity
  • ENERGY STAR certified for efficiency and UL listed for safety
  • 3-year warranty for peace of mind
Charging speed up to
Nine times faster than a traditional home outlet
Add up to
37 miles of range per hour
Power delivered up to
12 kW (50A) charging output

Maximise your EV charging investment with the ChargePoint app

Track your home and public charging costs, schedule charging with reminders, and save money by automatically charging when electricity is most affordable.

Simplify your life with a home charger that works with every EV

  • Save money and time with the ChargePoint app.
  • Choose the charging speed and power that’s right for you.
  • Built to last, whether you charge inside or outside.
  • Tested to the highest standards of electrical safety.
eaton-chargepoint-app2.jpg
CHARGEPOINT is a trademark of ChargePoint, Inc.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close