Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Spa panels

Eaton spa panels save time and money with simplified installation procedures and easy-access features. They meet all CEC requirements, offer reliable protection for spa pumps and hot tubs, and provide a ground fault circuit interruption (GFCI) device and a disconnect switch in a single simple device.

eaton-spa-panel-ch30spast.jpg
Meeting requirements
UL listed | CSA | NEC
Ground fault protection
Protects from electric shock

Core features

  • Assembled, prewired, factory tested and ready to install.
  • Pre-installed neutral and ground bars.
  • Door swings up and stays open for easy interior access.
  • Bottom feed or top feed using a bolt-on raintight hub.
  • Interior deadfront cover providing protection against contact with energised parts.
  • The padlockable door helps prevent tampering or having the switch turned on or off by unauthorised personnel.
  • Powder-coat painted galvanised steel enclosure stands up to all types of weather conditions.
  • Five-year warranty on the enclosure and ground fault circuit interrupter.
  • NEMA type 3R rainproof.
  • CSA/UL listed.

Save time and money with a simplified connection

Eaton's spa panels distribute power to outdoor loads and provide protection for people from electric shock. Save time and money with streamlined installation procedures and easy-access features. They come assembled, pre-wired, factory tested and ready to install.