- Meets or exceeds IEEE/ANSI standards
- Downtime reduced, since no parts are reused from original breaker
- Reduces normal maintenance to 2–6 hours per breaker
- Common components used across product line, reducing spare parts inventory
Eaton’s low-voltage air replacement circuit breakers are not retrofitted or remanufactured, but built brand new from the ground up to improve system reliability and provide technology upgrades, with no parts reused from original breakers. The solution offers a better approach for reducing maintenance, repair, and operating and downtime costs.
From equipment modernisation/upgrade to complete design, construction and commissioning of a new substation, Eaton’s turnkey power system team has the expertise and resources to design and manage your entire project from start to finish. Achieve a safer, more reliable and cost-efficient power system and the convenience of a single point of contact to reduce risk, schedule and budget.