Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Switchgear retrofill and conversions

Eaton’s life extension and modernisation services enhance reliability and safety while reducing downtime, maintenance and operating costs.

Our alternative conversion (retrofill) solution for metal-enclosed and metal-clad switchgear can be custom-engineered to satisfy specific application requirements, while the useful life of switchgear is extended using newer interrupting technologies and additional improvements.

Core features

  • Upgrade solutions are fully tested and certified to ANSI/IEEE standards
  • Newer technology circuit breakers with increased capabilities can be integrated into existing enclosures, reducing costs and improving uptime and reliability
  • Retrofill conversions, sometimes referred to as retrofit, use standard production circuit breakers that are interchangeable with current Eaton low voltage and medium voltage circuit breakers 

Watch these videos to find out about Eaton's medium-voltage retrofill solution

    Low-voltage switchgear retrofill

    Low-voltage switchgear retrofill

    Eaton’s retrofill option replaces both the breaker or starter element and the envelope in which it engages mechanically and electrically. An ideal alternative for customers desiring the interchangeability of vintage power circuit breakers with those of new Eaton switchgear, retrofill conversions provide:

    • All necessary drawings, literature, testing and documentation
    • Circuit breakers with the latest technology and increased capabilities that can be integrated into existing enclosures
    • Conversions of fixed mounted circuit breakers to drawout construction for improved uptime and reliability
    • Readily available mechanism parts and control components from current  production
    • Drastically reduced downtime and installation costs compared to new switchgear
    • LV power circuit breakers directly interchangeable with new Eaton switchgear circuit breakers of same rating
    • LV circuit breaker-to-motor starter retrofills that use the same components supplied in new Eaton motor control applications

    Generator circuit breaker conversion 

    Eaton makes it possible to extend the useful life of generator circuit breaker systems using reconditioning and conversions:

    • Designed and certified to ANSI/IEEE standards
    • Incorporating newer interrupting technologies and improvements that enhance reliability and safety while reducing downtime and maintenance costs
    • Including medium-voltage circuit breaker components
    • Available with Eaton power generation engineering and support services
    generator breaker conversion

    Remote power racking system (RPR-2)

    Eaton’s RPR-2 enables remote racking of circuit breakers from leading manufacturers that can be inserted or removed using the rotation of a shaft. Operators may remain 25 feet or more away from the switchgear door during the racking process, which is outside the arc flash protection boundary.

    Safety first

    As one of the largest and most experienced teams in the industry, Eaton strives to create a zero-incident culture through the implementation of our Safety Policy including division safety managers, layered risk assessments and a “voice of the customer” campaign. You can rest assured that every Eaton service professional is dedicated to continually improving our environmental health and safety performance through prevention, protection and preparation.
    engineer inspecting switchgear

    It’s all about you

    Eaton’s engineering services team is dedicated to understanding your business so we can optimise your power system for safety, reliability and efficiency. With more than 1,500 experts in 60 locations throughout Canada and the USA, and more around the world trained on major manufacturers’ equipment, our experienced engineers can diagnose problems, identify ways to improve performance and transform concepts into practical solutions. With 24/7 support, we are available whenever you need us.

    Turnkey solutions

    From equipment modernisation/upgrade to complete design, construction and commissioning of a new substation, Eaton’s turnkey power system team has the expertise and resources to design and manage your entire project from start to finish. Achieve a safer, more reliable and cost-efficient power system and the convenience of a single point of contact to reduce risk, schedule and budget.