Download document () of 20
We make what matters work
Surge protection

Complete home surge protection

Eaton offers a comprehensive family of surge products for use at service entrances. These products can help protect sensitive electronics against the damaging effects of surges. Due to the evolution of electronics and microprocessors in the home, there is a continuous challenge to provide quality (clean) power for electronic loads such as appliances, computers/home office and entertainment systems. Surges caused by lightning, utility grid switching and other sources travel on current-carrying conductors throughout the home, which can affect and destroy sensitive electronic loads.

Certification
cUL Certified
Competitive warranties
Limited product/connected equipment

Core features

  • cUL Certified
  • Internal and external installation options available
  • Clear, visible LED indication displays protective status of device
  • Help protect appliances, TVs, sensitive electronic equipment, smart home devices and more
  • Limited product warranty and the industry’s best connected equipment warranty

Eaton provides a comprehensive product offering to protect your home electronics against surge events

Two stages of surge suppression are recommended to provide the best protection for electronic equipment. Two-stage surge suppression should be installed at the service entrance and point of use.

External surge protection devices

  • Externally mounted to your breaker box
  • Compatible with any manufacturer’s breaker box
  • Limited lifetime product warranty
  • Connected equipment warranty
Surge bricks NEC

Circuit breaker with surge protection devices

  • Internally mounted to your breaker box
  • Recommended for use with limited panel space
  • Functional 2-pole circuit breaker
  • 5-year limited product warranty
  • Connected equipment warranty
  • Surge devices
Surge breakers NEC

Plug-on module surge protection devices

  • Plug-on neutral and legacy designs for new and retrofit applications
  • Protects single and split-phase configurations
  • Offers a 1-year product warranty
  • Installed like a circuit breaker, these modules are mounted in your load centre
Surge modules NEC

Eaton CH surge-integrated load centre

  • CHSPT2ULTRA delivers 20 kA nominal discharge current/108 kA surge capacity per phase
  • 32 or 44 space distributors, MLO or MCB, and raintight options
  • Limited lifetime warranty with up to £56,000 of equipment cover
  • Provides clean, quick and easy installation
type-2-surge-protective-modules.jpg

Eaton surge-protective devices

Find out more about these products and how they can help protect sensitive electronics against the damaging effects of surges.

eaton1-home-surge-protection.JPG
eaton-surge-infographic-2347x1268-02.jpg

What can your customers afford to lose?

Your home could have over $25,000 worth of unprotected electronics – plus sensitive electronics within smart home systems and appliances – susceptible to damaging power surges. And some items, like a desktop drive that may hold your digital photos and mementos, simply cannot be replaced.

Discover how Eaton Surge devices can protect your home

Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close