Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton CVX series

Eaton’s CVX surge protection device protects your investment in critical equipment and processes from the damaging effects of voltage transients. Designed for installation on individual equipment disconnects, in addition to service entrances and branch panels, the CVX provides enhanced surge protection for current capacities of 50 kA or 100 kA per phase.

CVX_L.jpg

Protect your investment

Industrial equipment is an expensive investment and it deserves to be protected. The CVX is designed to protect expensive machinery from the dangers of voltage transients.

Compact footprint for easy deployment

Eaton’s CVX device occupies less than 27 square inches, meaning that a lack of space won’t prevent you from protecting your equipment.

Made for any environment

A compact UV-resistant NEMA 4x enclosure means this surge protection device can be using in indoor or outdoor applications

Related surge videos

    How to buy from Eaton
    Locate a distributor

    Find a local distributor, based on your postcode.

    Questions before you buy

    Email (link above) or call us

    Phone: (800) 809 2772, option 5, option 2