Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton SPC series

Eaton’s SPC series is a configurable surge protection device providing safe, robust downstream protection for critical equipment in commercial and light industrial applications. Featuring a compact, NEMA 4X enclosure and Eaton’s proprietary tri-coloured LED indicator lights, the SPC offers configurable options, including EMI/RFI filtering, audible alarm and form C contacts.

LARGE_PD_FEET_L.jpg

Understand the true health of your surge protection

Eaton’s proprietary “low protection” yellow light enables the SPC to display three phases of LED indicator lights, giving you at-a-glance information on the status of your surge protection.

Low cost filtering option

Surge protective devices with filtering don’t have to be expensive. Get the protection of EMI/RFI filtering in an affordable, compact footprint.

Made for any environment

A compact UV-resistant NEMA 4x enclosure means this surge protection device can be using in indoor or outdoor applications

When flush-mounting is a “need to have”, not a “want to have”

All possible configurations of the Eaton SPC device are flush-mountable, so you don’t have to choose between the features and mounting style.

Related surge videos

    How to buy from Eaton
    Locate a distributor

    Find a local distributor, based on your postcode.

    Questions before you buy

    Email (link above) or call us

    Phone: (800) 809 2772, option 5, option 2