Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

Product specifications

SURGE CURRENT CAPACITY PER PHASE

50, 80, 100, 120, 160, 200, 250, 300 and 400 kA ratings available

NOMINAL DISCHARGE CURRENT

20 kA

SHORT-CIRCUIT CURRENT RATING (SCCR)

200 kA

SPD TYPE

Basic feature package: Type 1 (can also be used in Type 2 applications)

Standard with surge counter feature packages: Type 2

INPUT FREQUENCY

50/60 Hz

OPERATING TEMPERATURE

-40°C to +50°C

-40°F to +122°F

OPERATING HUMIDITY

5% to 95%, non-condensing

AGENCY CERTIFICATIONS AND APPROVALS

UL 1449 4th edition listed device

UL 1283 7th edition (Type 2 SPDs only)

CSA listed

WARRANTY

10 years, 15 years with product registration

SINGLE SPLIT-PHASE
THREE-PHASE WYE
THREE-PHASE DELTA
SYSTEM VOLTAGES AVAILABLE (VAC)
SINGLE SPLIT-PHASE

120/240

THREE-PHASE WYE

120/208

230/400

277/480

THREE-PHASE DELTA

240

480

PROTECTION MODES
SINGLE SPLIT-PHASE

L-N

L-G

L-L

N-G

THREE-PHASE WYE

L-N

L-G

L-L

N-G

THREE-PHASE DELTA

L-G

L-L