Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Eaton SP2 Series

Eaton's SP2 is a compact surge protection device with a 45 kA per phase footprint and one-inch moulded nipple that makes this device easy to install on point-of-use locations, control panels, load centres and small distribution panels (up to 200 A). With a 10 kA nominal discharge rating (ln), low VPR ratings and a 200 kA SCCR rating, Eaton's SP2 series surge protection devices are ideal for type 1 and 2 applications where dependable performance is required. 

eaton-sp2-ul-type-1-surge-protective-device-left-face-high-angle.jpg

Made for any environment

A compact UV-resistant NEMA 4x enclosure means this surge protection device can be using in indoor or outdoor applications

Visually access the health of your protection

An LED status indicator provides surge protection status at-a-glance with a green indicator light.

Mounting options for any application

The SP2’s compact footprint, half-inch moulded nipple and optional din rail mounting kit make this surge protection device easy to install anywhere you need it.

Related surge videos

    How to buy from Eaton
    Locate a distributor

    Find a local distributor, based on your postcode.

    Questions before you buy

    Email (link above) or call us

    Phone: (800) 809 2772, option 5, option 2