Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Event panel (standalone pedestal)

Eaton's pedestal-mount event panel comes as standard in powder coated stainless steel, with a wide range of wiring device options. This freestanding pedestal design allows for quick set-up during promotional events, without the need for an existing mounting structure. Eaton offers customised configurations to meet your needs. 

Core features

  • Eaton’s Pow-R-Line 1A panelboard
  • 6, 8 and 10 position options
  • 400A service rating
  • Single & three-phase applications
  • UL-listed, NEMA 12/3R powder-coated metal enclosure
  • TayMac MX6200 in-use, powder-coated socket housing
  • Feed-through lugs; silver-plated copper bus
  • Optional main breaker or switch
  • 20–100A wiring devices
  • Customised colour options available

Parts handbook volume VI

Marina power and caravan park equipment