Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Event panel (wall mount)

Eaton's event panels are available in 91, 106 and 137 cm (36, 42 and 54 in) tall 3R enclosures. The wall-mounted power modules are used to distribute power at promotional events. Each power module comes as standard with 6 to 12 plug socket options. 

Core features

  • Eaton’s Pow-R-Line 1A panelboard
  • 6, 8 and 10 position options
  • 400A service rating
  • Single & three-phase applications
  • UL-listed, NEMA 12/3R powder-coated metal enclosure
  • TayMac MX6200 in-use, powder-coated socket housing
  • Feed-through lugs, silver-plated copper bus
  • Optional main breaker or switch
  • 20–100A wiring devices
  • Customised colour options available

Parts handbook volume VI

Marina power and caravan park equipment