Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Lighthouse power pedestal

The Eaton Lighthouse marine power pedestal is recognised for its practicality and exceptional durability. Its design features photocell-controlled LED lighting for 360 degrees of lighting, lockable, weatherproof doors to protect circuit breakers and sockets, copper bus bar with ratings from 250 to 500 amps  and a hingeless base for easy access for installation and maintenance. Choose from a large selection of optional features, from surge protection devices to wireless remote metering and a built-in meter socket. The Lighthouse marina pedestal is available with single, dual or a combination of 30A, 50A or 100A sockets.

Core features

  • Photocell-controlled, 4-watt, 360° LED lighting with an amber lens for insect reduction
  • Lockable, weatherproof doors which protect breakers and sockets while in use (a requirement of NFPA 303 and NEC Art. 555)
  • Bus bar rating
  • Hose and cable brackets
  • White, heavy resin housing with a two-part polyurethane coating for a UV-resistant, long-lasting finish
  • "Hingeless"" base, providing easy access for both installation and maintenance
  • Backlit faceplate for easily plugging in sockets at night

    Parts handbook volume VI

    Marina power and caravan park equipment