Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Newport Harbor Mate power pedestal

Eaton's Newport Harbor Mate is a compact, marine power pedestal, known for its ability to host a variety of electrical services. Its heavy-duty resin housing with two-part polyurethane coating provides UV resistance and a long-lasting finish.  It's designed to mount on a dock box, piling or stainless steel stand. This marina power pedestal's copper bus bar has a maximum rating of 140 Amps, a NEMA 3R rating and circuit breaker protection for all sockets.

Newport Harbor Mate power pedestal

Core features

  • Designed to be mounted on a dock box or piling
  • Photocell-controlled, 4-watt LED lighting with an amber lens for insect reduction
  • White, heavy resin housing with a two-part polyurethane coating for a UV-resistant, long-lasting finish

    Parts handbook volume VI

    Marina power and caravan park equipment