Download document () of 20
We make what matters work

170E3850

Fuse-link, high speed, 6 A, DC 4000 V, compact size 1, 57 x 70 x 414 mm, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E3850
Product Length/Depth
414 mm
Product Height
70 mm
Product Width
57 mm
Product Weight
1646 g
Compliances
EAC
Certifications
IEC

Product specifications

Amperage Rating
6 A
Breaking capacity
50 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Fuse size
1*
Rated voltage DC
4000 V
Center-to-center distance of connections
395 mm
Current type
DC
Mounting dimension
M8
Class
Class aR
Watt losses
23 W
Fuse shape
Square body, offset bolted tags
Color
None
Construction size
Other
Packaging type
Standard
Voltage rating
4000 V
Type
Fuse
Fuse type
Bolted tag
Fuse system (according to IEC 60269)
Other

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6-digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.