Download document () of 20
We make what matters work

170M5445

Fuse-link, high speed, 550 A, AC 1250 V, size 2, 61 x 77 x 81 mm, aR, IEC, UL, type K indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5445
Product Length/Depth
92 mm
Product Height
60 mm
Product Width
163 mm
Product Weight
818 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Product specifications

Amperage Rating
550 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
2
Rated voltage AC
1250 V
Center-to-center distance of connections
80.3 mm
Current type
AC
Mounting dimension
M10
Class
Class aR
Clearing (I2T)
370000 at 1000 V, 495000 at 1250 V
Watt losses
100 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
62000
Color
None
Interrupt rating
100 kAIC
Fitted with:
Type K Indicator for micro
Construction size
2
Mounting method
Flush
Packaging type
Standard
Voltage rating
1250 V (IEC), 1300 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
BKN/80 Type K Indicator for Micro
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification