Fuse-link, high speed, 1100A, AC 600 V, 200 kAIC, Other, Fuse, Blade end X blade end, Class aR
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M5667
|
Product Length/Depth |
286 mm
|
Product Height |
66 mm
|
Product Width |
165 mm
|
Product Weight |
318 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
IEC Rated
UL Recognized |
Amperage Rating |
1100 A
|
Breaking capacity |
200 kA
|
Fuse indicator |
Centre fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC
|
Fuse size |
2
|
Rated voltage AC |
600 V
|
Center-to-center distance of connections |
90.3 mm
|
Current type |
AC
|
Mounting dimension |
M12
|
Class |
Class aR
|
Clearing (I2T) |
1600000 at 660 V
|
Watt losses |
120 W
|
Fuse shape |
Square body, center bolted tags
|
Pre arc (I2T) |
245000
|
Color |
None
|
Interrupt rating |
200 kAIC
|
Fitted with: |
Type K Indicator for micro
|
Connection |
Blade end x blade end
|
Construction size |
2
|
Packaging type |
Standard
|
Voltage rating |
600 V
|
Type |
Fuse
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse type |
US Style
FKE/Type K indicator for micro |
Fuse system (according to IEC 60269) |
Other
|