Download document () of 20

170M6007

Fuse-link, high speed, 500 A, AC 3000 V, size 3, 75 x 96 x 290 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6007
Product Length/Depth
76 mm
Product Height
90 mm
Product Width
362 mm
Product Weight
1235 g
Certifications
IEC 60269-4

Product specifications

Amperage Rating
500 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
3000 V
Center-to-center distance of connections
298 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
175 W
Fuse shape
Square body, flush end contacts
Color
None
Construction size
3
Packaging type
Standard
Voltage rating
3000 V
Type
Fuse
Application
semiconductor protection
Fuse type
BKN/Type K Indicator for Micro
Fuse system (according to IEC 60269)
Other

Export product specification