Photo is representative
Download
Eaton Bussmann series Fuse-link, high speed, 2000 A, AC 550 V, size 3, 76 x 76 x 138 mm, aR, IEC, single indicator
Product Name |
Eaton Bussmann series high speed square body fuse
|
Catalog Number |
170M6224
|
Product Length/Depth |
168 mm
|
Product Height |
76 mm
|
Product Width |
95 mm
|
Product Weight |
1229 g
|
Compliances |
CE
RoHS Compliant EAC |
Certifications |
IEC 60269-4
|
Amperage Rating |
2000 A
|
Breaking capacity |
200 kA
|
Fuse indicator |
Top fuse status indicator
|
Insulated metal gripping lugs (IMGL) |
No
|
Utilization category |
aR (accompanied semiconductor protection)
|
Voltage type |
AC
|
Fuse size |
3
|
Rated voltage AC |
550 V
|
Center-to-center distance of connections |
107 mm
|
Current type |
AC
|
Mounting dimension |
M10
|
Class |
Class aR
|
Watt losses |
175 W
|
Fuse shape |
Square body, slotted center bolted tags
|
Color |
None
|
Interrupt rating |
200 kAIC
|
Construction size |
3
|
Packaging type |
Standard
|
Voltage rating |
550 V
|
Type |
Fuse
|
Application |
semiconductor protection
|
Fuse system (according to IEC 60269) |
Other
|