Download document () of 20

170M6316

Fuse-link, high speed, 1250 A, AC 690 V, size 3, 76 x 92 x 126 mm, aR, IEC, type T indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6316
Product Length/Depth
90 mm
Product Height
74 mm
Product Width
160 mm
Product Weight
280 g
Compliances
CE
RoHS Compliant
EAC
Certifications
IEC 60269-4

Product specifications

Amperage Rating
1250 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
91.5 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
1950000 at 660 V
Watt losses
140 W
Fuse shape
Square body, slotted center bolted tags
Pre arc (I2T)
290000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type T Indicator for micro
Construction size
3
Packaging type
Standard
Voltage rating
690 V
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
French style
E/Type indicator for micro
Fuse system (according to IEC 60269)
Other

Export product specification