Download document () of 20

170M6510

Fuse-link, high speed, 630 A, AC 690 V, size 3, 76 x 92 x 53 mm, aR, IEC, UL, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6510
Product Length/Depth
168 mm
Product Height
76 mm
Product Width
95 mm
Product Weight
359 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Product specifications

Amperage Rating
630 A
Breaking capacity
200 kA
Fuse indicator
Top fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
690 V
Center-to-center distance of connections
52.4 mm
Current type
AC
Mounting dimension
Other
Class
Class aR
Clearing (I2T)
210000 at 660 V
Watt losses
105 W
Fuse shape
Square body, flush end contacts
Pre arc (I2T)
31000
Color
None
Interrupt rating
200 kAIC
Fitted with:
Type K Indicator for micro
Construction size
3
Mounting method
Flush
Packaging type
Standard
Voltage rating
690 V (IEC), 700 V (UL)
Type
Fuse
Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
Flush end
G/Visual indicator
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification