Download document () of 20

170M6642

Fuse-link, high speed, 700 A, AC 2500 V, size 3, 86 x 95 x 195 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M6642
Product Length/Depth
110 mm
Product Height
130 mm
Product Width
207 mm
Product Weight
291.5 g
Compliances
CE

Product specifications

Amperage Rating
700 A
Breaking capacity
100 kA
Fuse indicator
Centre fuse status indicator
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Fuse size
3
Rated voltage AC
2500 V
Center-to-center distance of connections
195 mm
Current type
AC
Mounting dimension
M12
Class
Class aR
Watt losses
155 W
Fuse shape
Square body, flush end contacts
Color
None
Interrupt rating
100 kAIC
Construction size
3
Voltage rating
2500 V
Type
Fuse
Application
semiconductor protection
Fuse type
Flush end
Fuse system (according to IEC 60269)
IEC 60269-4 flush end connections type A

Export product specification