Eaton Systeem 55 LV systems Final Distribution Boards. Cable entry NEN 2x45 raised
| Product Name |
Eaton Systeem 55 cable entry box
|
| Catalog Number |
1965996
|
| Product Length/Depth |
225 mm
|
| Product Height |
68 mm
|
| Product Width |
152 mm
|
| Product Weight |
0.4 kg
|
| Compliances |
RoHS conform
|
| Used with |
Connection combinations
Accessories and fittings, according to NEN 3249 |
| Special features |
Accessories and fittings
Cable entry NEN 3249, for 2 cables
Door opening 160 mm
Cable diameter 45 mm
Height = 142 mm, excluding rubber ring(s)
|
| Type |
Connection combinations
Accessories and fittings, according to NEN 3249
|
| Color |
Black
|
| RAL-number (Akin) |
9005
|
| Material |
Plastic
|
| Model |
Conduit inlet
|
| Suitable for |
Built-up box flush-mounted switching equipment
|