Eaton Moeller® series Rapid Link 1.5-m adapter cable C1 Q4/2
| Product Name |
Eaton Rapid Link Adapter cable
|
| Catalog Number |
198283
|
| Product Length/Depth |
1.73 m
|
| Product Height |
60 mm
|
| Product Width |
70 mm
|
| Product Weight |
0.43 kg
|
| Compliances |
CE
|
| Features |
Connector system system-oriented
Oil resistant (acc. EN 60811-404) |
| Fitted with: |
Protective conductor
|
| Connection 1 |
Other
|
| Connection 2 |
Other
|
| Degree of protection |
Other
|
| Euro class acidity (EN 13501-6) |
None
|
| Euro class flaming droplets/particles (EN 13501-6) |
None
|
| Outer sheath color |
Gray
|
| Reaction-to-fire class (EN 13501-6) |
None
|
| Spiralized cable |
No
|
| Frequency rating - max |
60 Hz
|
| Frequency rating - min |
50 Hz
|
| Nominal cross section (conductor) |
1.5 mm²
|
| Nominal current |
6.6 A
|
| Nominal voltage - max |
480 V
|
| Nominal voltage - min |
380 V
|
| Number of cores |
5
|
| Outer diameter - approximate |
10 mm
|
| Permissible ambient temperature - max |
55 °C
|
| Permissible ambient temperature - min |
-10 °C
|
| Outer sheath material |
Other
|
| Smoke development class (EN 13501-6) |
None
|
| Cable entry connection 1 |
Straight
|
| Cable entry connection 2 |
Straight
|