Download document () of 20

8D7C15W35SB

Aluminium jam nut receptacle, Olive drab cadmium plating, with female short PCB contacts, keying B; 8D7C15W35SB

General specifications

Product Name
Eaton Souriau 8D PCB series MIL-DTL-38999 series III PC tail version connectors
Catalog Number
8D7C15W35SB
Product Length/Depth
32.5 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
41 g

Product specifications

Fitted with:
Shielding
Connector orientation
B
Connector type
Contact delivery
Loaded
Contact gender
Socket (Female)
Contact plating
Contact type
Coupling type
Degree of protection
IP67
Layout
35
Plating
Cadmium
Shell material
Shell size
15
Mating cycles
500
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Receptacle type
Jam Nut Receptacle
Number Of Contacts
37
Number of cavity #22D
37
PCB diameter
0.5 mm
Salt spray
500 hour
Working voltage (Vrms)
1300 V

Export product specification